This object is used to define the mapping for transmit direction of EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs data. Either one of the fixed TxPDO mappings 1B01h to 1B25h is chosen or 1 to 4 of the free mappings 1A00h to 1A03h.
|
Index |
|
|
Name |
TxPDO assign |
|
Object code |
ARRAY |
|
Data type |
UNSIGNED16 |
|
Category |
optional |
Defined sub-indices
|
Subindex |
0 |
|
Name |
highest sub-index supported |
|
Data type |
UNSIGNED8 |
|
Category |
mandatory |
|
Access |
R/O |
|
PDO Mapping |
not possible |
|
Value Range |
0: pdo not active, 1-4 PDO activated |
|
Default Value |
1 |
|
Subindex |
1 to 4 |
|
Name |
Subindex 001..004 |
|
Data type |
UNSIGNED16 |
|
Category |
optional |
|
Access |
R/W |
|
PDO Mapping |
not possible |
|
Value Range |
UNSIGNED16 |
|
Default Value |
1B01h via ESI-file |
|
Copyright © 2015 Kollmorgen™ |
|